Switching Regulators

Our high-efficiency DC-DC switching regulator ICs generate less heat, consume less current and require less board space than other solutions, enabling more robust operation and longer battery life. Switching regulator circuits use a power switch, an inductor, and a diode to transfer energy from input to output. The basic components of the switching circuit can be rearranged to form a step-down (buck) converter, a step-up (boost) converter, or an inverter (flyback). Feedback and control circuitry can be added to regulate the energy transfer and maintain a constant output. Our wide selection of DC-DC converters offer high switching frequencies, very efficient internal switching elements, wide input voltage ranges, and built-in circuit protection to support a broad range of applications.




Switching Regulators Development Boards


Isolated 24V to 3.3V 33W Power Supply

MAXREFDES121

Isolated, industrial power-supply reference design with an efficient active-clamp topology design with 24V input.

Learn more ›

Non-isolated 12V/1A PoE Powered Device Power Supply

MAXREFDES108

This non-isolated PoE powered device design combines a PD controller and buck converter on a 1.2 in2 board. It accepts 36V to 57V input with 12V output up to 1A.

Learn more ›


Switching Regulators Design Resources


EE-Sim® Design Tool

Blogs

Application Notes

Browse latest application notes by product family:

Customer Testimonials

Design Solutions

Related Videos

 

EE-Sim Webscope Waveform Viewer
3:03 January 10, 2017


nanoPower Boost Converter Demo
5:26 March 10, 2017


Switching Regulators Featured Products



300mA, Buck Converter with 1.1μA IQ

MAX77596

This small, synchronous buck converter with integrated switches can deliver up to 300mA with input voltages from 3.5V to 24V, while using only 1.1μA quiescent current at no load.

2.75V to 4.8V Input, 10mA Output, 35μVRMS Ultra Low Noise and Ripple Boost Regulator

MAX77231

Compact boost with only 35µVRMS ripple and noise.

3.5V – 36V, 2A/3A, Synchronous Buck Converter with 15μA Quiescent Current and Reduced EMI

MAX17242

Reliable Operation (42V Input Transient Protection), Long Battery Life (15µA IQ) and EN55022 EMI Performance.