Himalaya Power Modules

Himalaya power modules integrate most of the components needed for a power supply—synchronous switching regulator IC, inductor, resistors, and capacitors—into a single, compact package. The result is an efficient and compact fully integrated solution that complies with EMI requirements and makes power-supply design as easy as possible. Designers can migrate, as needed, between module and IC to tradeoff cost, size, and ease of use.

The high-efficiency, low-profile, wide input voltage, step-down DC-DC power modules are available in a highly integrated system-in-package (SiP) or ultra-small micro system level IC (uSLIC™) package. These ready-made, reliable, easy-to-use modules save PCB space and reduce design time for popular 5V, 12V, 24V, 36V, 48V, and 60V voltage rails.

Himalaya power modules enable quick time to market with industry-standard manufacturing and reflow processes. Himalaya uSLIC power modules leverage advanced packaging technology to shrink the power supply solution size by 2.25 times. A select group of Himalaya power modules are certified with compliance to the CISPR 22 electromagnetic interference (EMI) standard to help improve the first-time success rate for EMI certification of your end products.

Himalaya Power Modules
Himalaya Power Modules Compliant to CISPR 22

Also See
Himalaya uSLIC Power Modules
Himalaya Step-Down Switching Regulators




Power Modules Development Boards


Evaluation Kit for 4V to 42V, 100mA uSLIC Power Module for 5V Output

MAXM17532EVKIT

Integrated power solution providing 5V from a wide input range of 10V to 42V with up to 100mA of current.

Learn more ›

Evaluation Kit for the MAXM17761 5V Output-Voltage Application

MAXM17761EVKIT

Integrated power solution providing 5V from a wide input range of 4.5V to 76V with up to 1A of current.

Learn more ›

Evaluation Kit for 4.5V to 42V, 300mA uSLIC Power Module for 3.3V Output

MAXM15462EVKIT

Integrated power solution providing 3.3V from a wide input range of 4.5V to 42V with up to 300mA of current.

Learn more ›

Evaluation Kit for the MAXM17575 5V Output Application

MAXM17575EVKIT

Integrated power solution providing 5V from a wide input range of 7.5V to 60V with up to 1.5A of current.

Learn more ›

Evaluation Kit for the MAXM17574 5V Output Application

MAXM17574EVKIT

Integrated power solution providing 5V from a wide input range of 10V to 60V with up to 3.0A of current.

Learn more ›

Evaluation Kit for the MAXM17503 in a 5V/2.5A Output Application

MAXM17503EVKIT

Integrated power solution providing 5V from a wide input range of 11V to 60V with up to 2.5A of current.

Learn more ›


View All Development Boards ›


Power Modules Design Resources


EE-Sim® Design Tool


Technical Documents

Videos


Power Modules Featured Products



4.5V to 76V, 1A High-Efficiency, Step-Down Power Module

MAXM17761

0.8V to 5V output with integrated FETs , inductor and compensation in a 6.5mm x 10mm x 2.92mm SiP package.

Learn more ›

4.5V to 60V, 3A High-Efficiency, Step-Down Power Module

MAXM17574

0.9V to 15V output with integrated FETs, inductor and compensation in a 9mm x 15mm x 2.92mm SiP package.

Learn more ›

4.5V to 60V, 1.5A High-Efficiency, Step-Down Power Module

MAXM17575

0.9V to 12V output with integrated FETs, inductor and compensation in a 6.5mm × 10mm × 2.92mm SiP package.

Learn more ›

4.5V to 42V, 300mA, High-Efficiency, uSLIC Step-Down Power Module

MAXM15462

0.9V to 5V output with integrated controller, FETs, inductor and compensation in a 2.6mm x 3mm x 1.5mm uSLIC package.

Learn more ›

4V to 42V, 100mA, High-Efficiency, uSLIC Step-Down Power Module

MAXM17532

0.9V to 5.5V output with integrated controller, FETs, inductor and compensation in a 2.6mm x 3mm x 1.5mm uSLIC package.

Learn more ›