Battery Management

Effective battery management is more important than ever as portable applications extend into more industries. The demand for small, low-cost products with long battery life is increasing. Our industry-leading battery management solutions include battery chargers, fuel gauges, battery monitors, battery selectors, and battery protectors—solutions that reduce cost, save space, and significantly extend the battery life of portable products.

Our fuel gauges monitor remaining battery charge using the proprietary ModelGauge™ algorithm to provide the highest accuracy. SHA-256 authentication helps to prevent battery pack cloning. Our battery charger ICs provide support for USB Type-C devices, meeting all Power Delivery (PD) 3.0 voltage range specifications. Together, our battery chargers and fuel gauges provide the efficiency, accuracy, and protection required to support Li+ battery applications.

Battery Management Parametric Search 

Also see: 
USB products




Battery Management Development Boards


Evaluation Kit for 1.55A, 1-Cell Li-Ion Switching Charger

MAX8971EVKIT

Charges a Li+ battery from a DC input or a USB 100mA/500mA source and provides power from the DC input, USB input, or battery.

Learn more ›

Evaluation Kit for Ultra-Low Power PMIC with 3-Output SIMO and Charger

MAX77650EVKIT

Demonstrates the SIMO buck-boost regulator, linear regulator, analog multiplexer, smart battery charger, on/off controller, and I2C interface.

Learn more ›

7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ

MAX17055XEVKIT

Combines coulomb counting and voltage fuel gauging for highest SOC accuracy.

Learn more ›

View All Development Boards ›


Battery Management Design Resources


Design Tools and Software

Application Notes

White Paper

Technical Documents Accurate Technology for Easy, Secure Fuel Gauging You Can Trust

Technical Documents How Secure Fuel Gauges Can Prevent Battery Counterfeiting

Design Solutions

Technical Documents Choose the Right Battery Fuel Gauge for Fast Time-to-Market and Maximum Run-Time

Blogs

Idea to IoT Product in Just Days? Talk to zGlue

Videos


Battery Management Featured Products


2A 1-Cell Li+ DC-DC Charger for USB and Adapter Power

MAX8903

Integrated single-cell Li+ charger and Smart Power Selector™ with dual (AC adapter and USB) power inputs.

Learn more ›

Ultra-Low Power PMIC with 3-Output SIMO and Charger Optimized for Small Li+ Batteries

MAX77650

Highly integrated battery charging and power supply solution increases battery life and efficiency at less than half the size.

Learn more ›

Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication

MAX17201

Ultra-low-power stand-alone fuel gauge IC that prevents battery pack cloning and does not require host interaction for configuration.

Learn more ›