#MakeWithMaxim



Development Platform


Analog-Rich Arm Cortex-M3 Development Platform

MAX32600MBED

Mbed™-enabled evaluation system for the MAX32600 ultra-low-power micro with advanced analog features and hardware security. Arduino connectors and prototyping space enable rapid development.

Learn more ›

Pocket IO™ PLC Development Platform

MAXREFDES150

Integrates 30 industrial IOs for lower heat dissipation and faster throughput in less than ten cubic inches.

Learn more ›



Component Modules


Building Automation Shield

MAXREFDES130

Arduino form-factor, Mbed™-enabled shield, includes 0VDC-10VDC analog outputs, 4–20mA input/output, latching/nonlatching relays, RTC, and 1–Wire master.

Learn more ›

DeepCover Embedded Security in IoT Authenticated Sensing and Notification

MAXREFDES143

Demonstrates an authenticated data chain from a protected sensor node to a web server.

Learn more ›

1-Wire Shield

MAXREFDES132

A platform for interfacing with 1-Wire® devices, 1-Wire evaluation kits (EV kits), and iButton® devices.

Learn more ›

DeepCover Secure Authenticator Demonstration Kit

MAXAUTHDEMO

Hardware/software platform that demonstrates the functional capabilities of Maxim's Secure Authenticators in genuine use-case scenarios.

Learn more ›

Full-Bridge DC Motor Driver Mbed Shield

MAXREFDES89

Mbed-compatible, Arduino form-factor shield for brushed DC motor applications. Drives up to 4 motors with current regulation while operating from a single 7V to 36V power supply.

Learn more ›

Pmod Adapter for Arduino Platform

MAXREFDES72

Arduino to Pmod shield with integrated level-shifting and pin-multiplexing.

Learn more ›

Display Driver Shield

MAXREFDES99

Arduino form-factor shield daisy-chains four MAX7219 LED drivers to drive a 16x16 LED array for signage applications.

Learn more ›

16-Bit Delta-Sigma ADC Peripheral Module

MAX11205PMB1

Interfaces the MAX11205 ultra-low-power, 16-bit ADC to any system that utilizes Pmod-compatible expansion ports configurable for GPIO interface.

Learn more ›

1-Wire Grid-Eye Sensor

MAXREFDES131

Sensing solution featuring the Panasonic AMG8833 Grid-EYE® and the Maxim 1-Wire® bus, enabled by the DS28E17.

Learn more ›



System Platforms



Wearable, Galvanic Skin Response System

MAXREFDES73

GSR measurement detects human skin impedance under different situations.

Learn more ›

4–20mA 2-Wire Current-Loop Sensor

MAXREFDES15

Ultra-low power, high-accuracy loop-powered sensor transmitter that connects to any standard PT1000 resistance sensor and converts the linearized temperature to a 4–20mA current signal.

Learn more ›

4–20mA Loop-Powered Temperature Sensor with Hart

MAXREFDES16

2-wire, loop-powered smart temperature transmitter solution for temperature measurement. Works with any type of RTD, from PT100 to PT1000.

Learn more ›

Smart Force Sensor

MAXREFDES82

Industrial sensor displays weight and center of mass for objects placed on the platform, up to 780g.

Learn more ›

ECT/EPT Current Fault Sensor

MAXREFDES38

High-accuracy analog front-end for ECT/EPT low-power sensors to increase precision of grid health data and fault location.

Learn more ›

High-Precision, Long-Battery Life Heat/Flow Meter

MAXREFDES70

Low-power, ultrasonic time-of-flight reference design for high-accuracy liquid flow measurement.

Learn more ›

24-Bit Weigh Scale

MAXREFDES75

High-accuracy weigh scale reference design performs small-signal 24-bit measurements, and produces a weighted 0 to 10V output proportional to the input signal.

Learn more ›

Universal Input Micro PLC

MAXREFDES67

Universal analog input accepts analog voltage and current, all RTD configurations and thermocouples to collect high-accuracy analog data using a single architecture.

Learn more ›

Visit Our Project Sites


Videos



Dallas Hackathon 2016
4:16 May 11, 2017


Meet the Health Sensor Platform
4:16 November 16, 2016

Connect With Us