Transceivers

Transceivers implement physical layer protocols for various communications and serial bus interface standards. Maxim’s transceivers integrate a wide array of features to increase reliability and simplify designs while providing the highest levels of protection on the market. Click on the following links for more information about each of our transceiver product lines.

By Key Parameter 

Also see:

Featured


Resources


MAX33251E
600V Isolated 2Tx/2Rx and 1Tx/1Rx RS-232 Transceiver with ±15kV ESD and Integrated Capacitors

  • High Integration Saves Space and Simplifies Designs
  • Integrated Protection for Robust Communications

MAX33250E
600V Isolated 2Tx/2Rx and 1Tx/1Rx RS-232 Transceiver with ±15kV ESD and Integrated Capacitors

  • High Integration Saves Space and Simplifies Designs
  • Integrated Protection for Robust Communications

MAXM22510
2.5kVRMS Complete Isolated RS-485/RS-422 Module Transceiver + Power

  • Space Saving Solution
  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protection Ensures for Robust Communication

MAXM22511
2.5kVRMS Complete Isolated RS-485/RS-422 Module Transceiver + Power

  • Space Saving Solution
  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protection Ensures for Robust Communication

MAX33053E
+3.3V, 2Mbps CAN Transceiver with ±65V Fault Protection, ±25V CMR, and ±25kV ESD

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • High-Speed Operation of Up to 2Mbps

MAX33054E
+3.3V, 2Mbps CAN Transceiver with ±65V Fault Protection, ±25V CMR, and ±25kV ESD

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • High-Speed Operation of Up to 2Mbps