IO-Link Transceivers and Binary Drivers

IO-Link® is a 3-wire industrial communications standard designed for linking sensors and actuators into control networks. In IO-Link applications, the transceiver acts as the physical layer interface to a microcontroller running the data-link layer protocol while supporting up to 24V digital inputs and outputs. Maxim transceivers support all IO-Link specifications.

Binary drivers use a standard 24V, 3-wire industrial interface. These drivers typically support high-side (pnp), low-side (npn), or push-pull configurations along with normally open (NO) or normally closed (NC) logic. Maxim’s binary drivers integrate transient protection that meets IEC 60255-5 surges up to ±1.3kV as well as OTP programming options to set 3.3V or 5V outputs, the timing of the power-on reset (POR) delay.




Introduction to the MAXM22510/11 2.5kVRMS Complete Isolated RS-485/RS-422 Module Transceiver + Power
3:03 min
October 2018



Dual IO-Link Master Transceiver: MAX14819 Demo
4:48 min
June 2017



In the Lab: IO-Link Smart Sensor System Demo
7:51 min
April 2015



What is IO-Link?
4:58 min
April 2015



Learn the Fundamentals of IO-Link Technology
14:34 min
March 2018



Smallest 4-Channel I/O-Link Master and RGB Sensor
3:18 min
November 2014



Introduction to the MAXM22510/11 2.5kVRMS Complete Isolated RS-485/RS-422 Module Transceiver + Power
3:03 min
October 2018