Broadband Switches

Maxim's broadband switch portfolio offers protocol-specific solutions for high-speed (> 500MHz) interfaces. These devices are bidirectional, passive switches that allow the customer to switch between multiple hosts and downstream ports. Because the high-speed switches are protocol-specific for USB 3.0, VGA, DisplayPort, SAS, and SATA interfaces, customers enjoy fully integrated, flexible, and easy to design solutions.

Broadband Switches by Standard
PCIe®: Up to 8Gbps
SATA: Up to 8Gbps
SAS: Up to 8Gbps
USB: 1.5Gbps/3Gbps/6Gbps
Video: DisplayPort/DVI/HDMI®

Also see:

Featured


Resources