Interface

Maxim's wide selection of interface ICs includes products for interconnection, signal translation, voltage protection, current protection, and electrical isolation. Our market-leading transceivers and broad range of interface ICs simplify your design, while adding features that make your design more robust and reliable.




Interface Development Boards


High-Precision, Long-Battery Life Heat/Flow Meter

MAXREFDES70

Low-power, ultrasonic time-of-flight reference design for high-accuracy liquid flow measurement.

Learn more ›

Pocket IO™ PLC Development Platform

MAXREFDES150

Integrates 30 industrial IOs for lower heat dissipation and faster throughput in less than ten cubic inches.

Learn more ›

IO-Link® 16 Channel Digital Input Hub

MAXREFDES36

This IO-Link® 16-channel digital input reference design includes a 16-bit micro with IO-Link device stack and fits on a small 53.75mm x 72mm PCB.

Learn more ›

View All Reference Designs ›



Interface Related Videos




What is IO-Link?
4:58 April 23, 2015

View All Videos ›

Resources


MAX33251E
600V Isolated 2Tx/2Rx and 1Tx/1Rx RS-232 Transceiver with ±15kV ESD and Integrated Capacitors

  • High Integration Saves Space and Simplifies Designs
  • Integrated Protection for Robust Communications

MAX33250E
600V Isolated 2Tx/2Rx and 1Tx/1Rx RS-232 Transceiver with ±15kV ESD and Integrated Capacitors

  • High Integration Saves Space and Simplifies Designs
  • Integrated Protection for Robust Communications

MAX22344
Reinforced, Fast, Low-Power, Four-Channel 3.75kVRMS Digital Isolators

  • Reinforced Galvanic Isolation for Fast Digital Signals
  • Low Power Consumption
  • Options to Support a Broad Range of Applications

MAX22345
Reinforced, Fast, Low-Power, Four-Channel 3.75kVRMS Digital Isolators

  • Reinforced Galvanic Isolation for Fast Digital Signals
  • Low Power Consumption
  • Options to Support a Broad Range of Applications

MAX22346
Reinforced, Fast, Low-Power, Four-Channel 3.75kVRMS Digital Isolators

  • Reinforced Galvanic Isolation for Fast Digital Signals
  • Low Power Consumption
  • Options to Support a Broad Range of Applications

MAXM22510
2.5kVRMS Complete Isolated RS-485/RS-422 Module Transceiver + Power

  • Space Saving Solution
  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protection Ensures for Robust Communication

MAXM22511
2.5kVRMS Complete Isolated RS-485/RS-422 Module Transceiver + Power

  • Space Saving Solution
  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protection Ensures for Robust Communication

MAXREFDES165
MAXREFDES165# Four-Channel IO-Link Master


MAX33053E
+3.3V, 2Mbps CAN Transceiver with ±65V Fault Protection, ±25V CMR, and ±25kV ESD

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • High-Speed Operation of Up to 2Mbps

MAX33054E
+3.3V, 2Mbps CAN Transceiver with ±65V Fault Protection, ±25V CMR, and ±25kV ESD

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • High-Speed Operation of Up to 2Mbps

MAX96701
14-Bit GMSL Serializer with High-Immunity/Bandwidth Mode and Coax/STP Cable Drive

  • Ideal for Safety Camera Applications
  • High-Speed Data Serialization for Megapixel Cameras
  • Multiple Modes for System Flexibility

MAX96700
14-Bit GMSL Deserializer with Coax or STP Cable Input

  • Ideal for Safety Camera Applications
  • High-Speed Deserialization for Megapixel Cameras
  • Multiple Modes for System Flexibility