Real-Time Clock (RTC) ICs

Real-time clock (RTC) ICs are used in electronic circuits to keep track of time relative to the “real” world. Maintaining accurate time is critical, especially under periods of severe system stress or when the power of the main device is off. During these times, RTC ICs must provide robust performance and will often draw power from an auxiliary battery or supercapacitor. As expected, power consumption is a key factor in most real-time clock designs, in addition to accuracy, ruggedness, and small package size. Most modern RTCs reduce the number of pins required by supporting a serial interface. We offer a wide variety of highly accurate, low-power, small-package, and MEMS (microelectromechanical systems)-based real-time clocks to suit any of your solution needs.

  • Power is reduced with ICs that contain automatic gain control (AGC) circuitry.
  • MEMs-based RTCs provide improved tolerance to shock and vibration.
  • The patented SYNC feature allows the RTC to sync with an external signal.
  • RTCs with integrated crystals or MEMS oscillators offer multiple ways to minimize board space.

Real-Time Clocks Parametric Search 




Real-Time Clock Development Boards


DS3231MZEVKIT Board Photo

Evaluation Kits for the DS3231M or DS3232M (±5ppm, I2C Real-Time Clock)

Peripheral Module for ±5ppm, I2C Real-Time Clock

DS3231MPMB1

Interfaces the DS3231M RTC low-cost and extremely accurate RTC to any system that utilizes Pmod™-compatible expansion ports configurable for I²C.

Learn more ›

Serial Communications Module for Evaluation Kits

DS3900P2EVKIT

Provides bidirectional communication with 2-wire and 3-wire devices using a PC's serial port to evaluate a wide variety of ICs.

Learn more ›


Real-Time Clock Design Resources


Application Notes

Tutorials

Selector Guide

Videos


Real-Time Clock Featured Products