Switches and Multiplexers

We offer the industry's broadest selection of low-on-resistance, high-performance analog switches and multiplexers. Maxim’s switch and mux ICs are designed for general-purpose use as well as specific applications, including applications requiring high-voltage operation (up to 200V).

Application Specific Switches and Multiplexers

Also see:
Relay Drivers 


Featured


Access denied | para.maximintegrated.com used Cloudflare to restrict access

Error 1010 Ray ID: 4dbc224ad9a19298 • 2019-05-24 03:20:28 UTC

Access denied

What happened?

The owner of this website (para.maximintegrated.com) has banned your access based on your browser's signature (4dbc224ad9a19298-ua19).


MAX20336
Ultra-Small, Low-RON, Beyond-the-Rails DPST Analog Switches

  • Distortion-Free Beyond-the-Rails Signaling
  • Low Supply Current 65µA (typ) at 1.6V
  • ESD Protection on COM_,NO_

MAX40203
Ultra-Tiny Nanopower, 1A Ideal Diodes with Ultra-Low-Voltage Drop

  • Lower Voltage Drop in Portable Applications
  • Longer Battery Life
  • Smaller Footprint Than Larger Schottky Diodes



Introduction to the MAX22195 High-Speed, Octal, Industrial Digital Input with Parallel Output
4:50 min
September 2018