Analog

Maxim's analog signal chain ICs are designed for a broad range of applications. Our wide selection of analog signal ICs include op amps, current sense amps, audio and video amplifiers, data converters, analog filters, analog switches and multiplexers, and sensors.




Analog Development Boards


Smart Force Sensor

MAXREFDES82

Operates as Both a Weigh Scale and a Touch Interface with Force Sensing for Industrial Applications.

Learn more ›

Heart-Rate and Pulse-Oximetry Monitor

MAXREFDES117

A low power, optical heart-rate module complete with integrated red and IR LEDs, and a power supply.

Learn more ›

Dual-Channel Current Sense Peripheral Module

MAXREFDES77

Interfaces the MAX44285 dual-channel high-side current-sense amplifier to any system that utilizes Pmod™-compatible expansion ports.

Learn more ›


View All Reference Designs ›



Analog Related Videos




Meet the Health Sensor Platform
2:15 November 15, 2016


Heart Rate Monitor Demo
25:30 August 11, 2016

View All Videos ›

Resources


MAX40056F
Bidirectional Current Sense Amplifier with PWM-Rejection

  • Fast, 2μs PWM Edge recovery (1%) from 500V/μs PWM Edges
  • 60dB AC CMRR Rejection at 50V, ±500V/μs PWM Edges
  • 140dB DC CMRR Rejection

MAX40056T
Bidirectional Current Sense Amplifier with PWM-Rejection

  • Fast, 2μs PWM Edge recovery (1%) from 500V/μs PWM Edges
  • 60dB AC CMRR Rejection at 50V, ±500V/μs PWM Edges
  • 140dB DC CMRR Rejection

MAX40056U
Bidirectional Current Sense Amplifier with PWM-Rejection

  • Fast, 2μs PWM Edge recovery (1%) from 500V/μs PWM Edges
  • 60dB AC CMRR Rejection at 50V, ±500V/μs PWM Edges
  • 140dB DC CMRR Rejection

MAX6279
0.1%, 25ppm, Ceramic Shunt Voltage Reference

  • 8-Pin Ceramic Package Reduces System Board Space
  • Hermetically Sealed Ceramic Package Offers Stable Results vs. Time, Humidity and Temperature
  • 0.1% (max) Initial Accuracy

MAX40242
20V, Low Input Bias-Current, Low-Noise, Dual Op Amp

  • 2.7V to 20V Single Supply or ±1.35V to ±10V Dual Supplies
  • 2pA (Max) Input Bias Current
  • 5nV/√Hz Input Voltage Noise

MAX40203
Ultra-Tiny Nanopower, 1A Ideal Diodes with Ultra-Low-Voltage Drop

  • Lower Voltage Drop in Portable Applications
  • Longer Battery Life
  • Smaller Footprint Than Larger Schottky Diodes

MAX6079
Low-Noise, High-Precision Series Voltage Reference in Ceramic Package

  • 8-pin Ceramic Package Reduces System Board Space
  • Hermetically Sealed Ceramic Package Offers Stable Results vs. Time, Humidity and Temperature
  • Stable Performance Over Temperature and Time Improves System Accuracy

MAX20327
12V Capable, Low-RON, Beyond-the-Rails DPDT Analog Switches

  • Distortion-Free Beyond-the-Rails Signaling
  • Low Supply Current 30μA (Typ) at 1.6V
  • ESD Protection on COM_

Title Edition Updated
Automotive Solutions Guide, 8th ed.
(PDF, 1.32 MB)
82014-05-29
Audio Product Guide
(PDF, 1.89 MB)
132014-04-09
Analog Solutions for Xilinx FPGAs Product Guide
(PDF, 1.25 MB)
12014-04-08
Analog Solutions For Altera Product Guide
(PDF, 1.94 MB)
12014-04-08
Analog Signal Chain Product Guide
(PDF, 1.10 MB)
12014-04-08